Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000108878

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000108878

General Information

  • Global Commercial Alias:
    3AUA0000108878
  • Product ID:
    3AUA0000108878
  • ABB Type Designation:
    DPMP-01
  • EAN:
    6438177304845
  • Catalog Description:
    Control panel mounting platform (flush) DPMP-01

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Control panel mounting platform (flush) DPMP-01
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    3706.68 cm³

Dimensions

  • Product Net Weight:
    0.503 kg
    1.109 lb
  • Product Net Depth / Length:
    316 mm
    12.441 in
  • Product Net Height:
    85 mm
    3.346 in
  • Product Net Width:
    138 mm
    5.433 in
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Height:
    88 mm
  • Package Level 1 Width:
    323 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    DPMP-01
  • Product Name:
    User interfaces for drives

Classifications

  • ETIM 8:
    EC002025 - Accessories/spare parts for frequency controller
  • ETIM 9:
    EC002025 - Accessories/spare parts for frequency controller
  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links