Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000117008

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000117008

General Information

  • Global Commercial Alias:
    3AUA0000117008
  • Product ID:
    3AUA0000117008
  • ABB Type Designation:
    A-6-X-025
  • Catalog Description:
    A-6-X-025; Air inlet kit 600 mm / IP42

Ordering

  • Country of Origin:
    Finland (FI)
    United States (US)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Air inlet kit 600 mm / IP42
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    5.6 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    A-6-X-025
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links