Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-07-0240A-5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-07-0240A-5

General Information

  • Global Commercial Alias:
    ACS880-07-0240A-5
  • Product ID:
    3AUA0000123714
  • ABB Type Designation:
    ACS880-07-0240A-5
  • Catalog Description:
    ACS880-07-0240A-5 PN: 132 kW, IN: 240 A

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    ACS880-07-0240A-5 PN: 132 kW, IN: 240 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    265 kg
    584 lb
  • Product Net Depth / Length:
    673 mm
    26.50 in
  • Product Net Height:
    2145 mm
    84.45 in
  • Product Net Width:
    430 mm
    16.93 in
  • Package Level 1 Depth / Length:
    1100 mm
    43.31 in
  • Package Level 1 Height:
    2385 mm
    93.90 in
  • Package Level 1 Width:
    1144 mm
    45.04 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP22
  • Enclosure Type NEMA:
    Type1
  • Altitude:
    1000 m
  • Operating Humidity (RHamb):
    5 ... 95
  • Power Factor:
    0.98
  • Sound dB (A):
    65 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 2pcs, 3V, 220mAh, 6g
  • Frequency (f):
    48 ... 63 Hz
  • Frame Size:
    R8
  • Input Voltage (Uin):
    380 ... 500 V
  • Mounting Type:
    Cabinet-built
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIsafe
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    7 / 5
  • Output Current, Heavy-Duty Use (IHD):
    180 A
  • Output Current, Light-Overload Use (ILD):
    228 A
  • Output Current, Normal Use (In):
    240 A
  • Output Power, Heavy-Duty Use (PHD):
    110 kW
  • Output Power, Light-Overload Use (PLD):
    132 kW
  • Output Power, Normal Use (Pn):
    132 kW
  • Apparent Power Output:
    208 kV·A
  • Standby Loss:
    130 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 948 W 92.3 % 0.5 %
    0/50 % 1243 W 94.6 % 0.6 %
    0/100 % 1987 W 95.6 % 1.0 %
    50/25 % 1008 W 95.9 % 0.5 %
    50/50 % 1343 W 97.1 % 0.6 %
    50/100 % 2327 W 97.5 % 1.1 %
    90/50 % 1575 W 98.1 % 0.8 %
    90/100 % 3052 W 98.1 % 1.5 %
  • Temperature Rating:
    Maximum 40 °C
    Minimum 0 °C
  • Ecodesign Exemption:
    Energy efficiency data is not provided for this cabinet-built drive. Cabinet-built drives, with already conform modules, are excluded from the scope of the EU ecodesign requirements (Regulation EU/2019/1781, §2.3.e).

Additional Information

  • Product Main Type:
    ACS880-07
  • Product Name:
    Frequency converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    e1aec134-b168-4e21-9c40-ee5e90c4bab4 Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links