Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS580-01-072A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS580-01-072A-4

General Information

  • Global Commercial Alias:
    ACS580-01-072A-4
  • Product ID:
    3AUA0000144812
  • ABB Type Designation:
    ACS580-01-072A-4
  • EAN:
    6438177320128
  • Catalog Description:
    (ACS580-01-072A-4)

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044088
  • Invoice Description:
    ACS580-01-072A-4 Pn 37 kW I2n 72 A, Protection class IP21, EMC class C2
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    25 kg
  • Product Net Depth / Length:
    329 mm
  • Product Net Height:
    896 mm
  • Product Net Width:
    293 mm

Technical

  • Frame Size:
    R5

Additional Information

  • Product Main Type:
    ACS580
  • Product Name:
    Frequency converter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links