Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS355-01E-07A5-2 Solar Pump Drive

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS355-01E-07A5-2 Solar Pump Drive

General Information

  • Global Commercial Alias:
    ACS355-01E-07A5-2 Solar Pump Drive
  • Product ID:
    3AUA0000157175
  • ABB Type Designation:
    ACS355-01E-07A5-2 Solar Pump Drive
  • EAN:
    6438177324683
  • Catalog Description:
    ACS355-01E-07A5-2 Solar Pump Drive; ACS355-01E-07A5-2 Pn 1,1kW, I2n 7,5A IP20 Solar Pump Drive
  • Long Description:
    The ACS355 drives are designed to meet the requirements of an extensive range of machinery applications in food and beverage, material handling, lifting, textile, printing, rubber and plastics, and woodworking applications.
    The drive is user-friendly, yet it provides a wide range of built-in technology such as the safe torque off functionality and sequence programming, reducing the need for additional control electronics. The product offers options and diverse functionality to cater to the needs set for speed and torque control of AC induction and permanent magnet motors.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS355-01E-07A5-2 Pn 1,1kW, I2n 7,5A IP20 Solar Pump Drive
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    2.2 kg
  • Product Net Depth / Length:
    165 mm
  • Product Net Height:
    239 mm
  • Product Net Width:
    105 mm
  • Package Level 1 Depth / Length:
    344 mm
  • Package Level 1 Height:
    132 mm
  • Package Level 1 Width:
    217 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    1
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R2
  • Input Voltage (Uin):
    200 ... 240 V
  • Mounting Type:
    Module for cabinet building
  • Output Current, Normal Use (In):
    7.5 A
  • Output Power, Normal Use (Pn):
    1.5 kW
  • Ecodesign Exemption:
    Energy efficiency data is not provided for the 1~230 V drives. The drives with one phase input are not in the scope of the EU ecodesign requirements (Regulation EU/2019/1781).

Additional Information

  • Product Main Type:
    ACS355
  • Product Name:
    Solar frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Kit Contents

Note:

Return Indicator used in case of Preventive Maintenance, Warranty and Exchange orders only

Identifier Description Qty Unit Of Measure
3AUA0000058169
ACS355-01E-07A5-2 Pn 1,5kW, I2n 7,5A IP20 1 piece
3AUA0000150422 1
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links