Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS355-03E-12A5-4 Solar Pump Drive

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS355-03E-12A5-4 Solar Pump Drive

General Information

  • Global Commercial Alias:
    ACS355-03E-12A5-4 Solar Pump Drive
  • Product ID:
    3AUA0000157194
  • ABB Type Designation:
    ACS355-03E-12A5-4 Solar Pump Drive
  • EAN:
    6438177325079
  • Catalog Description:
    ACS355-03E-12A5-4 Solar Pump Drive; ACS355-03E-12A5-4 Pn 4kW, I2n 12,5A IP20 Solar Pump Drive

Categories

  • Parts & Services » Drives » Services » Spares and Consumables » Parts

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000058190
ACS355-03E-12A5-4; ACS355-03E-12A5-4 Pn 5,5kW, I2n 12,5A IP20 1 piece

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • EAN:
    6438177325079
  • Invoice Description:
    ACS355-03E-12A5-4 Pn 4kW, I2n 12,5A IP20 Solar Pump Drive
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock Asia
    FIPSEEXPU
    US Drive Services
    FIPSEEXPU014
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    JPABB001EXPU
    AUABB024EXPU
    SGIND005EXPU

Dimensions

  • Product Net Height:
    236 mm
  • Product Net Length:
    169 mm
  • Product Net Weight:
    3.2 kg
  • Product Net Width:
    169 mm

Additional Information

  • Product Main Type:
    ACS355
  • Product Name:
    Solar frequency converter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds