Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: MFE180-04AN-031A-4+L517+N8020

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

MFE180-04AN-031A-4+L517+N8020

General Information

  • Global Commercial Alias:
    MFE180-04AN-031A-4+L517+N8020
  • Product ID:
    3AUA0000164722
  • ABB Type Designation:
    MFE180-04AN-031A-4+L517+N8020
  • Catalog Description:
    e180 servo drive, 3P, 380 VAC, IN: 31 A, HALL incremental encoder, with Mint
  • Long Description:
    MotiFlex e180 is a versatile servo drive with flexible Ethernet communication protocol options. It can operate with one of the selectable built-in Ethernet protocols. A free Mint programming license is provided for the drive to realize easy positioning tasks. The drive supports various feedback types, allowing for flexible motor pairing options.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    9032899099
  • Invoice Description:
    e180 servo drive, 3P, 380 VAC, IN: 31 A, HALL incremental encoder, with Mint
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    10 kg
  • Product Net Depth / Length:
    233 mm
  • Product Net Height:
    467 mm
  • Product Net Width:
    165 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Frequency (f):
    48 ... 63 Hz
  • Frame Size:
    C
  • Input Voltage (Uin):
    200 ... 480 V
  • Output Current, Normal Use (In):
    21 A

Additional Information

  • Product Name:
    MotiFlex e180

Classifications

  • UNSPSC:
    39122003

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links