Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-04-721A-7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-04-721A-7

General Information

  • Global Commercial Alias:
    ACS880-04-721A-7
  • Product ID:
    3AUA0000165141
  • ABB Type Designation:
    ACS880-04-721A-7
  • Catalog Description:
    LV AC industrial single drive module, IEC: Pn 710 kW, 721 A, 690 V, UL: Pld 700 Hp, 705 A, 600 V (ACS880-04-721A-7)
  • Long Description:
    The ACS880-04 drives are customized to meet the particular needs of specific industries, such as oil and gas, mining, metals, chemicals, cement, power plants, material handling, pulp and paper, sawmills, marine, water and wastewater, food and beverage, and automotive. They can control a wide range of applications, including cranes, extruders, winches, winders, conveyors, mixers, compressors, centrifuges, test benches, elevators, extruders, pumps and fans.

    The ACS880-04 modules have all the essential features built-in including a choke for harmonic filtering as standard, and options such as a brake chopper, EMC filter and communication protocol adapter, functional safety and I/O extension modules. The all built-in design combined with IP20 protection significantly simplifies engineering. The drive’s compact size, flexible cabling directions and versatile mounting possibilities from narrow bookshelf to flat mounting and horizontal mounting make it an ideal fit for almost any enclosure. The control unit with I/O and communication connections can be mounted outside the power module or integrated into it.

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    ACS880-04-721A-7 PN: 710 kW, IN: 721 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    307.722 dm³

Dimensions

  • Product Net Weight:
    165 kg
    363.763 lb
  • Product Net Depth / Length:
    505 mm
  • Product Net Height:
    1741 mm
  • Product Net Width:
    350 mm
  • Package Level 1 Depth / Length:
    2050 mm
  • Package Level 1 Height:
    502 mm
  • Package Level 1 Width:
    650 mm

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Altitude:
    4000 m
  • Sound dB (A):
    71 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 2 pcs, 6 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R11
  • Input Voltage (Uin):
    525 ... 690 V
  • Mounting Type:
    Module
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIsafe
    PROFIBUS
    PROFINET IO
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 4
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 2
  • Output Current, Heavy-Duty Use (IHD):
    571 A
  • Output Current, Light-Overload Use (ILD):
    705 A
  • Output Current, Normal Use (In):
    721 A
  • Output Power, Heavy-Duty Use (PHD):
    560 kW
  • Output Power, Light-Overload Use (PLD):
    630 kW
  • Output Power, Normal Use (Pn):
    710 kW
  • Apparent Power Output:
    862 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    587 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 3446 W 0.4 % 93.0 %
    0 / 50 % 4649 W 0.5 % 95.1 %
    0 / 100 % 6917 W 0.8 % 96.3 %
    50 / 25 % 3711 W 0.4 % 96.3 %
    50 / 50 % 5062 W 0.6 % 97.4 %
    50 / 100 % 8010 W 0.9 % 97.9 %
    90 / 50 % 5701 W 0.7 % 98.3 %
    90 / 100 % 9767 W 1.1 % 98.6 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS880-04
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    9ca620d0-1f1c-4099-9640-15d7f30ae0fb Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links