Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS580-04-650A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS580-04-650A-4

General Information

  • Global Commercial Alias:
    ACS580-04-650A-4
  • Product ID:
    3AUA0000170522
  • ABB Type Designation:
    ACS580-04-650A-4
  • EAN:
    6438177340447
  • Catalog Description:
    LV AC general purpose drive module, IEC: Pn 355 kW, 650 A, 400 V, UL: Pld 500 Hp, 623 A, 480 V (ACS580-04-650A-4)
  • Long Description:
    The ACS580-04 is plug-in ready to control your compressors, conveyors, pumps, extruders, centrifuges, mixers, fans and many other variable and constant torque applications, in a variety of light industries, including food and beverage, plastic, textile, material handling, and agriculture.

    All essential features are built-in as standard, simplifying drive selection, and making additional hardware unnecessary. Versatile and straightforward settings menu and assistants enable fast setup, commissioning, use and maintenance, while rugged and robust design makes it a good fit for various environments. With the ACS580 drives you can easily take full control of your processes to comprehensively manage your plant. The ACS580-04 drive module comes in IP00 enclosure as standard for cabinet installation. Also, IP20 enclosure is available.

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    ACS580-04-650A-4 PN: 355 kW, IN: 650 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    270.689 dm³

Dimensions

  • Product Net Weight:
    161 kg
    354.945 lb
  • Product Net Depth / Length:
    529 mm
    20.827 in
  • Product Net Height:
    1462 mm
    57.559 in
  • Product Net Width:
    350 mm
    13.780 in
  • Package Level 1 Depth / Length:
    2060.00 mm
    81.102 in
  • Package Level 1 Height:
    500.00 mm
    19.685 in
  • Package Level 1 Width:
    670.00 mm
    26.378 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type
  • Altitude:
    1000 m
  • Operating Humidity (RHamb):
    95
  • Sound dB (A):
    72 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 1 pc, 3 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R10
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Module for cabinet building
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 2
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 3
  • Output Current, Heavy-Duty Use (IHD):
    477 A
  • Output Current, Light-Overload Use (ILD):
    634 A
  • Output Current, Normal Use (In):
    650 A
  • Output Power, Heavy-Duty Use (PHD):
    250 kW
  • Output Power, Light-Overload Use (PLD):
    355 kW
  • Output Power, Normal Use (Pn):
    355 kW
  • Apparent Power Output:
    450 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    423 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 2143 W 93.1 % 0.4 %
    0/50 % 3094 W 94.8 % 0.6 %
    0/100 % 5693 W 95.2 % 1.1 %
    50/25 % 2306 W 96.3 % 0.4 %
    50/50 % 3445 W 97.2 % 0.6 %
    50/100 % 6585 W 97.3 % 1.2 %
    90/50 % 3956 W 98.2 % 0.7 %
    90/100 % 8046 W 98.1 % 1.5 %
  • Temperature Rating:
    Maximum 40 °C
    Minimum -15 °C

Additional Information

  • Product Main Type:
    ACS580-04
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    58f22844-2faf-42d0-845e-c7388e32f3e4 Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links