Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: MFE180-04AN-07A0-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

MFE180-04AN-07A0-4

General Information

  • Global Commercial Alias:
    MFE180-04AN-07A0-4
  • Product ID:
    3AUA0000182949
  • ABB Type Designation:
    MFE180-04AN-07A0-4
  • EAN:
    6438177403272
  • Catalog Description:
    MFE180-04AN-07A0-4; MFE180-04AN-07A0-4 PN:kW, IN:A

Ordering

  • Country of Origin:
    China (CN)
    United States (US)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    MFE180-04AN-07A0-4 PN:kW, IN:A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Technical

  • Frame Size:
    A
  • Apparent Power Output:
    3.5 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    29 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 56 W 1.6 % 76.5 %
    0 / 50 % 62 W 1.8 % 85.0 %
    0 / 100 % 77 W 2.2 % 89.5 %
    50 / 25 % 58 W 1.7 % 86.9 %
    50 / 50 % 65 W 1.9 % 91.9 %
    50 / 100 % 83 W 2.4 % 94.3 %
    90 / 50 % 70 W 2.0 % 95.0 %
    90 / 100 % 93 W 2.7 % 96.4 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    MFE180-04AN-07A0-4
  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122003

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links