Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000194464

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000194464

General Information

  • Product ID:
    3AUA0000194464
  • ABB Type Designation:
    ACS355-03E-31A0-2 _TW Solar Pump Dr
  • EAN:
    6438177413332
  • Catalog Description:
    ACS355-03E-31A0-2 _TW Solar Pump Drive

Additional Information

  • ABB Type Designation:
    ACS355-03E-31A0-2 _TW Solar Pump Dr
  • CN8:
    85044088
  • Country of Origin:
    Slovakia (SK)
  • Customs Tariff Number:
    85044088
  • EAN:
    6438177413332
  • Frame Size:
    R4
  • Gross Weight:
    5.9 kg
  • Invoice Description:
    ACS355-03E-31A0-2 _TW Solar Pump Drive
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    ACS355
  • Product Name:
    ACS355-03E-31A0-2 _TW Solar Pump Dr
  • Product Net Depth / Length:
    423 mm
  • Product Net Height:
    243 mm
  • Product Net Weight:
    5.4 kg
  • Product Net Width:
    260 mm
  • Product Type:
    ACS3R2___Frequency_Converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    39122001
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links