Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3P599902000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3P599902000A

General Information

  • Global Commercial Alias:
    3P599902000A
  • Extended Product Type:
    CENTRAL PVS800-57-0500KW-0630KW
  • Product ID:
    3AUA0000198188
  • Catalog Description:
    CENTRAL PVS800-57-0500KW-0630KW Inverter
  • Long Description:
    Cabinet built central inverter, IP42, cable lead through bottom entry and exit, AC output: Floating (IT) AC output AC main contactor, fuse switch, AC output overvoltage protection (varistors), AC output busbars, DC input: Floating DC input, DC fuses, DC main contactor and DC-side switch disconnector, DC input overvoltage/surge protection, maximum open circuit DC voltage 1000 Vdc. Control / Aux: 230V external control voltage, control panel CDP312, RDCO-03, coated boards, GSXR/ISXR master- and inverter sw. CE marked according to LV and EMC. Grid support functionalities: Low Voltage Ride Through-, anti-islanding-, reactive power control functionality, grid monitoring, reactive power production during the night. LVRT requires non interrupted auxiliary power supply.

Ordering

  • Customs Tariff Number:
    85044088
  • Invoice Description:
    CENTRAL INVERTER;PVS800-57-0500KW-0630KW
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    708 mm
  • Product Net Width:
    2630 mm
  • Product Net Height:
    2130 mm
  • Product Net Weight:
    1800 kg

Technical

  • Suitable For:
    PVS800

Container Information

  • Package Level 1 Units:
    packet 1 piece

Additional Information

  • Country of Origin:
    Finland (FI)
    Estonia (EE)
    India (IN)
  • Product Main Type:
    PVS800
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations

Classifications

  • UNSPSC:
    32121705
  • IDEA Granular Category Code (IGCC):
    3482 >> Inverters
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links