Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: MEGAWATT STATION PVS800-MWS-1000kW-1250K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

MEGAWATT STATION PVS800-MWS-1000kW-1250K

General Information

  • Extended Product Type:
    MEGAWATT STATION PVS800-MWS-1000kW-1250K
  • Product ID:
    3AUA0000198192
  • Catalog Description:
    MEGAWATT STATION PVS800-MWS-1000kW-1250K Inverter
  • Long Description:
    Turnkey Station MWS 1000KW to 1250KW, Solar array junction boxes with string monitoring, Remote monitoring solutions, Solar inverter care contracts, MV AC output voltages (6 to 24 kV), Different MV switchgear configurations, Air-insulated MV switchgear, Optional liquid-filled and dry-type transformers, I/O extensions, DC grounding (negative and positive), Fieldbus and Ethernet connections, Auxiliary power supply from main power connections

Ordering

  • Invoice Description:
    MEGAWATT STATION PVS800-MWS-1000kW-1250K
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    2430 mm
    95.7 in
  • Product Net Width:
    6930 mm
    272.8 in
  • Product Net Height:
    3070 mm
    120.9 in
  • Product Net Weight:
    20000 kg

Technical

  • Suitable For:
    PVS800

Container Information

  • Package Level 1 Units:
    packet 1 piece

Additional Information

  • Country of Origin:
    Finland (FI)
    Estonia (EE)
    India (IN)
  • Product Main Type:
    PVS800
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations

Classifications

  • UNSPSC:
    32121705
  • IDEA Granular Category Code (IGCC):
    3482 >> Inverters
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links