Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-31-044A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-31-044A-4

General Information

  • Global Commercial Alias:
    ACH580-31-044A-4
  • Product ID:
    3AUA0000220470
  • ABB Type Designation:
    ACH580-31-044A-4
  • EAN:
    6438177502531
  • Catalog Description:
    Wall-mounted ultra-low harmonic drive for HVAC, UL: Pld 44 Hp, 30 A, 460 V (ACH580-31-044A-4)
  • Long Description:
    ACH580 HVAC drive offering has all key features built-in to control fans, pumps and compressors, and more complex equipment like air-handling units and chillers, ensuring smooth, energy-efficient operation of your HVAC systems in normal and mission-critical situations. This ultra-low variant provides ultimate harmonic performance, reaching even less than 3 % THDi, and exceeding the requirements set by low harmonic recommendations. The drive includes an active supply unit and integrated low harmonic line filter, meaning there is no need for external filters, multi-pulse arrangements or special transformers. Other features include output voltage boost and power factor correction. The built-in features significantly reduce installation time, and the intuitive HVAC specific control panel and help assistants make operation easy. The optional Bluetooth® capability enables the commissioning and monitoring of the drive from a distance. The variant comes in IP21 enclosure as standard and can be installed on the wall. Also, IP55 and flange mounting units are available.

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    134.5 lb
  • Product Net Depth / Length:
    15.44 in
  • Product Net Height:
    30.35 in
  • Product Net Width:
    9.92 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    440 … 480 V

Additional Information

  • Product Name:
    AC Drive
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links