Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-01-065A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-01-065A-4

General Information

  • Global Commercial Alias:
    ACH580-01-065A-4
  • Product ID:
    3AUA0000222383
  • ABB Type Designation:
    ACH580-01-065A-4
  • EAN:
    6438177507666
  • Catalog Description:
    LV AC wall-mounted drive for HVAC, UL: Pld 50 Hp, 65 A, 460 V (ACH580-01-065A-4)
  • Long Description:
    ACH580 HVAC drive offering has all key features built-in to control fans, pumps and compressors, and more complex equipment like air-handling units and chillers, ensuring smooth, energy-efficient operation of your HVAC systems in normal and mission-critical situations. The built-in features significantly reduce installation time and the intuitive control panel with an HVAC-specific primary settings menu and help assistants makes startup, commissioning and operation easy. The optional Bluetooth® capability enables the commissioning and monitoring of the drive from a distance. The ACH580-01 comes in IP21 enclosure and can be installed on the wall as standard. Also, IP55 and flange mounting units are available.

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Invoice Description:
    ACH580-01-065A-4, PLd 50HP, I2LD 65A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    42 lb
  • Product Net Depth / Length:
    10.13 in
  • Product Net Height:
    25.04 in
  • Product Net Width:
    7.99 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R4
  • Input Voltage (Uin):
    440 … 480 V
  • Mounting Type:
    Wall-mounting
  • Apparent Power Output:
    54 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    21 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 211 W 0.4 % 93.1 %
    0 / 50 % 269 W 0.5 % 95.4 %
    0 / 100 % 462 W 0.9 % 96.0 %
    50 / 25 % 229 W 0.4 % 96.3 %
    50 / 50 % 307 W 0.6 % 97.4 %
    50 / 100 % 552 W 1.0 % 97.7 %
    90 / 50 % 358 W 0.7 % 98.3 %
    90 / 100 % 719 W 1.3 % 98.3 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Name:
    AC Drive

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links