Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: E200LB2-48/FI

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E200LB2-48/FI

General Information

  • Extended Product Type:
    E200LB2-48/FI
  • Product ID:
    3AUA0000233754
  • EAN:
    6438177647485
  • Catalog Description:
    E200LB2-48/FI Enclosed softstarter
  • Long Description:
    E200LB2-48/FI Enclosed softstarter

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    853650
  • Product Main Type:
    E200

Popular Downloads

Dimensions

  • Product Net Width:
    35.4 in
  • Product Net Depth / Length:
    17.6 in
  • Product Net Height:
    47.3 in
  • Product Net Weight:
    280 lb

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    NoDecNee
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

  • Declaration of Conformity - CE:
    NoDecNee

Container Information

  • Package Level 1 Units:
    1 piece

Classifications

  • Object Classification Code:
    Q
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links