Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS255-03U-03A1-6+B068

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS255-03U-03A1-6+B068

General Information

  • Global Commercial Alias:
    ACS255-03U-03A1-6+B068
  • Product ID:
    3AUA0000234234
  • ABB Type Designation:
    ACS255-03U-03A1-6+B068
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    ACS255-03U-03A1-6+B068
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Global Commercial Alias:
    ACS255-03U-03A1-6+B068
  • Gross Weight:
    0 kg
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    AC Drive
  • Product Net Weight:
    0 kg
  • Product Type:
    ACS255-03U
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS255-03U-03A1-6+B068
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links