Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-BCR-124A-4+B058

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-BCR-124A-4+B058

General Information

  • Global Commercial Alias:
    ACH580-BCR-124A-4+B058
  • Product ID:
    3AUD0000000002
  • ABB Type Designation:
    ACH580-BCR-124A-4+B058
  • Catalog Description:
    HVAC packaged drive with e-clipse bypass and circuit breaker disconnect US, UL: Pld 100 Hp, 124 A (ACH580-BCR-124A-4+B058)
  • Long Description:
    The ACH580 with ABB E-Clipse bypass has an integrated UL (NEMA) Type 1, 12 or 3R enclosure with a bypass motor starter and is available from 1 to 350 hp at 230/460/575 V. The ACH580 with ABB E-Clipse bypass provides an input disconnect switch or circuit breaker with door mounted and interlocked switch (padlockable in the OFF position), a bypass starter, electronic motor overload protection, a door mounted control panel with graphical display for local control, provisions for external control connections, and serial communications capability

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0 kg

Technical

  • Number of Phases:
    3
  • Enclosure Type NEMA:
    Type3R
  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    440 … 480 V

Additional Information

  • Product Name:
    AC Drive
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links