Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-3PDR-034A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-3PDR-034A-4

General Information

  • Global Commercial Alias:
    ACH580-3PDR-034A-4
  • Product ID:
    3AUD0000000697
  • ABB Type Designation:
    ACH580-3PDR-034A-4
  • Catalog Description:
    No Description Available
  • Long Description:
    The ACH580-31 ultra-low harmonic Packaged Drive includes an ACH580-31 drive in a UL (NEMA) Type 1, 12 or 3R enclosure with either an input disconnect switch or an input circuit breaker, both including fast acting drive fuses. It is available from 1 to 400 hp at 460 V. The ACH580-31 ultra-low harmonic Packaged Drive provides a door-mounted input disconnect switch (padlockable in the OFF position), electronic motor overload protection, a door-mounted control panel with graphical display for local control, provisions for external control connections, and serial communications capability.

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    200 lb
  • Product Net Depth / Length:
    18.8 in
  • Product Net Height:
    51 in
  • Product Net Width:
    10 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    440 … 480 V

Additional Information

  • Product Name:
    AC Drive
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links