Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-3BCR-044A-4+B056

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-3BCR-044A-4+B056

General Information

  • Global Commercial Alias:
    ACH580-3BCR-044A-4+B056
  • Product ID:
    3AUD0000000728
  • ABB Type Designation:
    ACH580-3BCR-044A-4+B056
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    ACH580-3BCR-044A-4+B056
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Degree of Protection:
    IP55
  • Enclosure Type NEMA:
    Type12
  • Frequency (f):
    50/60 Hz
  • Global Commercial Alias:
    ACH580-3BCR-044A-4+B056
  • Gross Weight:
    0 kg
  • Input Voltage (Uin):
    440 … 480 V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Phases:
    3
  • Order Multiple:
    1 piece
  • Output Current, Light-Overload Use (UL):
    44 A
  • Output Power, Light-Overload Use (UL):
    30 Hp
  • Product Name:
    AC Drive
  • Product Net Weight:
    0 kg
  • Product Type:
    ACH580__Frequency_Converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACH580-3BCR-044A-4+B056
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links