Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-0P-156A-4+C192+F289

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-0P-156A-4+C192+F289

General Information

  • Global Commercial Alias:
    ACQ580-0P-156A-4+C192+F289
  • Product ID:
    3AUD0000003518
  • ABB Type Designation:
    ACQ580-0P-156A-4+C192+F289
  • Catalog Description:
    ACQ580-0P-156A-4+C192+F289
  • Long Description:
    The ACS580-0P Packaged Drive includes an ACS580 drive in a UL (NEMA) Type 1 as standard, or optional 12 or 3R enclosure with either an input disconnect switch and fast acting fuses or an input circuit breaker. It is available from 1 to 350 hp at 230/460/575 V. The ACS580 Packaged Drive provides a door-mounted input disconnect switch (padlockable in the OFF position), electronic motor overload protection, a door-mounted control panel with graphical display for local control, provisions for external control connections, and serial communications capability

Additional Information

  • ABB Type Designation:
    ACQ580-0P-156A-4+C192+F289
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frame Size:
    Undefined
  • Frequency (f):
    50/60 Hz
  • Global Commercial Alias:
    ACQ580-0P-156A-4+C192+F289
  • Gross Weight:
    0 kg
  • Input Voltage (Uin):
    440 … 480 V
  • Invoice Description:
    ACQ580-0P-156A-4+C192+F289
  • Made To Order:
    No
  • Medium Description:
    The ACS580-0P Packaged Drive includes an ACS580 drive in a UL (NEMA) Type 1 as standard, or optional 12 or 3R enclosure with either an input disconnect switch and fast acting fuses or an input circuit breaker. It is available from 1 to 350 hp at 230/460/575 V. The ACS580 Packaged Drive provides a door-mounted input disconnect switch (padlockable in the OFF position), electronic motor overload protection, a door-mounted control panel with graphical display for local control, provisions for external control connections, and serial communications capability
  • Minimum Order Quantity:
    1 piece
  • Number of Phases:
    3
  • Order Multiple:
    1 piece
  • Output Current, Heavy-Duty Use (UL):
    124 A
  • Output Current, Light-Overload Use (UL):
    156 A
  • Output Power, Heavy-Duty Use (UL):
    100 Hp
  • Output Power, Light-Overload Use (UL):
    125 Hp
  • Product Name:
    AC Drive
  • Product Net Depth / Length:
    23 in
  • Product Net Height:
    52.3 in
  • Product Net Weight:
    431 lb
  • Product Net Width:
    32.5 in
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Rated Input Voltage (UL):
    460 V
  • Selling Unit of Measure:
    piece
  • UNSPSC:
    39121007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links