Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000004398

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000004398

General Information

  • Global Commercial Alias:
    3AXD50000004398
  • Product ID:
    3AXD50000004398
  • ABB Type Designation:
    ACH-AP-H
  • EAN:
    6438177310198
  • Catalog Description:
    ACH-AP-H; Hand-Off-Auto control panel (standard)

Ordering

  • Country of Origin:
    Thailand (TH)
    China (CN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Hand-Off-Auto control panel (standard)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    346 cm³

Dimensions

  • Product Net Weight:
    0.129 kg
    0.284 lb
  • Product Net Depth / Length:
    28 mm
    1.102 in
  • Product Net Height:
    130 mm
    5.118 in
  • Product Net Width:
    74 mm
    2.913 in
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    34 mm
  • Package Level 1 Width:
    83 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    ACH-AP-H GIFT PACKED
  • Product Name:
    User interfaces for drives

Classifications

  • UNSPSC:
    26111503
    39122004

Environmental

  • SCIP:
    2a046bdd-9b94-4ced-93cd-2500c93eebf4 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope

Where Used (as part of "kit")

Identifier Description Type
3AXD50000192175
Kit
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links