Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000004431

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000004431

General Information

  • Global Commercial Alias:
    3AXD50000004431
  • Product ID:
    3AXD50000004431
  • ABB Type Designation:
    CHDI-01
  • EAN:
    6438177310228
  • Catalog Description:
    115/230V digital input (6xDI and 2xRO) CHDI-01

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    115/230V digital input (6xDI and 2xRO) CHDI-01
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.672 dm³

Dimensions

  • Product Net Weight:
    0.114 kg
    0.251 lb
  • Product Net Depth / Length:
    31 mm
    1.220 in
  • Product Net Height:
    75 mm
    2.953 in
  • Product Net Width:
    109 mm
    4.291 in
  • Package Level 1 Depth / Length:
    117 mm
  • Package Level 1 Height:
    44 mm
  • Package Level 1 Width:
    136 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Frame Size:
    ACS400_option

Additional Information

  • Product Main Type:
    CHDI-01 RETAIL PACKED
  • Product Name:
    I/o options for drives

Classifications

  • ETIM 8:
    EC002025 - Accessories/spare parts for frequency controller
  • ETIM 9:
    EC002025 - Accessories/spare parts for frequency controller
  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links