Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000010664

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000010664

General Information

  • Global Commercial Alias:
    3AXD50000010664
  • Product ID:
    3AXD50000010664
  • ABB Type Designation:
    Extension cable RJ45 connector, R1…R5
  • Catalog Description:
    Extension cable RJ45 connector, R1…R5; Extension cable for industrial type of RJ45 connector for ACS880-01 frames R1-R5 IP21

Ordering

  • Country of Origin:
    Germany (DE)
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    85444290
  • Invoice Description:
    Extension cable for industrial type of RJ45 connector for ACS880-01 frames R1-R5 IP21
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.326 dm³

Dimensions

  • Product Net Weight:
    0.060 kg
    0.132 lb
  • Product Net Depth / Length:
    310 mm
    12.205 in
  • Product Net Height:
    5 mm
    0.197 in
  • Product Net Width:
    210 mm
    8.268 in

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    ACS880 R1-R5
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links