Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000016230

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000016230

General Information

  • Global Commercial Alias:
    3AXD50000016230
  • Product ID:
    3AXD50000016230
  • ABB Type Designation:
    DPMP-03
  • EAN:
    6438177339021
  • Catalog Description:
    DPMP-03; Control panel mounting platform DPMP-03
  • Long Description:
    DPMP-03

Ordering

  • Country of Origin:
    Finland (FI)
    United States (US)
    China (CN)
    Brazil (BR)
  • Customs Tariff Number:
    85371010
  • Invoice Description:
    Control panel mounting platform DPMP-03
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    2.833 dm³

Dimensions

  • Product Net Weight:
    0.189 kg
    0.417 lb
  • Product Net Depth / Length:
    85 mm
    3.346 in
  • Product Net Height:
    155 mm
    6.102 in
  • Product Net Width:
    215 mm
    8.465 in
  • Package Level 1 Depth / Length:
    156 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Width:
    224 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Main Type:
    DPMP-03
  • Product Name:
    User interfaces for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links