Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000017940

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000017940

General Information

  • Global Commercial Alias:
    3AXD50000017940
  • Product ID:
    3AXD50000017940
  • ABB Type Designation:
    Common mode filter kit, ACS880-01 R9
  • Catalog Description:
    Common mode filter kit, ACS880 frame R9

Ordering

  • Country of Origin:
    Finland (FI)
    Hungary (HU)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Common mode filter kit, ACS880 frame R9
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    2.642 dm³

Dimensions

  • Product Net Weight:
    1.427 kg
  • Product Net Depth / Length:
    82 mm
    3.228 in
  • Product Net Height:
    152 mm
    5.984 in
  • Product Net Width:
    212 mm
    8.346 in
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Main Type:
    R9 COMMON MODE FILTER KIT
  • Product Name:
    Filter options for drives

Classifications

  • UNSPSC:
    39122005

Environmental

  • SCIP:
    8453d578-cc3f-4601-ab0f-936bf3a965ab Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links