Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000019537

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000019537

General Information

  • Global Commercial Alias:
    3AXD50000019537
  • Product ID:
    3AXD50000019537
  • ABB Type Designation:
    R10 IP20 covers for cabling area
  • Catalog Description:
    R10 IP20 covers for cabling area; IP20 covers for cabling area for ACS880 frame R10

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    IP20 covers for cabling area for ACS880 frame R10
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    98.633 cm³

Dimensions

  • Product Net Weight:
    8 kg
    17.637 lb
  • Product Net Depth / Length:
    614 mm
    24.173 in
  • Product Net Height:
    160 mm
    6.299 in
  • Product Net Width:
    1.004 mm
    0.040 in

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    IP20 SHROUDS R10
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links