Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000022163

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000022163

General Information

  • Global Commercial Alias:
    3AXD50000022163
  • Product ID:
    3AXD50000022163
  • ABB Type Designation:
    BTAC-02
  • EAN:
    6417019726519
  • Catalog Description:
    Encoder feedback option and external 24V DC BTAC-02

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Encoder feedback option and external 24V DC BTAC-02
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.75 dm³

Dimensions

  • Product Net Weight:
    0.209 kg
    0.461 lb
  • Product Net Depth / Length:
    53 mm
    2.087 in
  • Product Net Height:
    87 mm
    3.425 in
  • Product Net Width:
    171 mm
    6.732 in
  • Package Level 1 Depth / Length:
    90 mm
    3.543 in
  • Package Level 1 Height:
    57 mm
    2.244 in
  • Package Level 1 Width:
    190 mm
    7.480 in
  • Package Level 1 Units:
    1 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    BTAC-02
  • Product Name:
    I/o options for drives

Classifications

  • ETIM 8:
    EC002025 - Accessories/spare parts for frequency controller
  • ETIM 9:
    EC002025 - Accessories/spare parts for frequency controller
  • UNSPSC:
    39122004

Environmental

  • SCIP:
    9d78ae8a-d4bd-4d23-948a-128007998988 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links