Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000024175

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000024175

General Information

  • Global Commercial Alias:
    3AXD50000024175
  • Product ID:
    3AXD50000024175
  • ABB Type Designation:
    Flange kit for R1
  • Catalog Description:
    Flange kit for R1; Flange mounting kit for ACS880 frame R1, IP21
  • Long Description:
    R1 FLANGE KIT

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Flange mounting kit for ACS880 frame R1, IP21
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    26.681 dm³

Dimensions

  • Product Net Weight:
    4.3 kg
  • Product Net Depth / Length:
    214.5 mm
  • Product Net Height:
    271 mm
  • Product Net Width:
    459 mm
  • Package Level 1 Depth / Length:
    214.5 mm
  • Package Level 1 Height:
    271 mm
  • Package Level 1 Width:
    459 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Main Type:
    R1 FLANGE KIT
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links