Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000024519

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000024519

General Information

  • Global Commercial Alias:
    3AXD50000024519
  • Product ID:
    3AXD50000024519
  • ABB Type Designation:
    FULL SIZE CABLE CON. FOR OUTP.
  • Catalog Description:
    FULL SIZE CABLE CON. FOR OUTP.; Full size cable connection terminals for output power cables

Ordering

  • Country of Origin:
    Estonia (EE)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Full size cable connection terminals for output power cables
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    4 kg
    8.818 lb
  • Product Net Depth / Length:
    76 mm
    2.992 in
  • Product Net Height:
    285 mm
    11.220 in
  • Product Net Width:
    734 mm
    28.898 in
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    FULL SIZE CABLE CON. FOR OUTP.
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links