Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000026228

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000026228

General Information

  • Global Commercial Alias:
    3AXD50000026228
  • Product ID:
    3AXD50000026228
  • ABB Type Designation:
    Extension plate
  • Catalog Description:
    Extension plate; Extension plate for DPMP-01 to replace RPMP-01
  • Long Description:
    DPMP-01 ADAPTER PLATE KIT

Ordering

  • Country of Origin:
    Finland (FI)
    United States (US)
    Estonia (EE)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Extension plate for DPMP-01 to replace RPMP-01
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.835 dm³

Dimensions

  • Product Net Weight:
    1.08 kg
  • Product Net Depth / Length:
    11 mm
    0.433 in
  • Product Net Height:
    209 mm
    8.228 in
  • Product Net Width:
    363 mm
    14.291 in
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Main Type:
    DPMP-01 ADAPTER PLATE KIT
  • Product Name:
    User interfaces for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links