Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000030048

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000030048

General Information

  • Global Commercial Alias:
    3AXD50000030048
  • Product ID:
    3AXD50000030048
  • ABB Type Designation:
    FOCH0260-72
  • Catalog Description:
    du/dt filter FOCH0260-72, IP22

Ordering

  • Country of Origin:
    Estonia (EE)
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    du/dt filter FOCH0260-72, IP22
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    352.076 cm³

Dimensions

  • Product Net Weight:
    80 kg
  • Product Net Depth / Length:
    634 mm
  • Product Net Height:
    485 mm
  • Product Net Width:
    1.145 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    DU/DT FILTER FOCH0260-72
  • Product Name:
    Filter options for drives

Classifications

  • UNSPSC:
    39122005