Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000032449

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000032449

General Information

  • Global Commercial Alias:
    3AXD50000032449
  • Product ID:
    3AXD50000032449
  • ABB Type Designation:
    BCBL-01
  • EAN:
    6438177543510
  • Catalog Description:
    BCBL-01; USB to RJ-45 cable that is used together with RDUM-01 for PC connection BCBL-01

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85444290
  • Invoice Description:
    USB to RJ-45 cable that is used together with RDUM-01 for PC connection BCBL-01
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.405 cm³

Dimensions

  • Product Net Weight:
    0.044 kg
    0.097 lb
  • Product Net Depth / Length:
    13 mm
    0.512 in
  • Product Net Height:
    122 mm
    4.803 in
  • Product Net Width:
    116 mm
    4.567 in
  • Package Level 1 Depth / Length:
    16 mm
  • Package Level 1 Height:
    167 mm
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    BCBL-01
  • Product Name:
    User interfaces for drives

Classifications

  • ETIM 8:
    EC002025 - Accessories/spare parts for frequency controller
  • ETIM 9:
    EC002025 - Accessories/spare parts for frequency controller
  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links