Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: FMH2A03TR-EN23W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

FMH2A03TR-EN23W

General Information

  • Global Commercial Alias:
    FMH2A03TR-EN23W
  • Product ID:
    3AXD50000032628
  • ABB Type Designation:
    FMH2A03TR-EN23W
  • EAN:
    6438177403203
  • Catalog Description:
    FMH2A03TR-EN23W; FMH2A03TR-EN23W PN:kW, IN:3A

Ordering

  • Country of Origin:
    China (CN)
    United Kingdom (GB)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    FMH2A03TR-EN23W PN:kW, IN:3A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    8.1 dm³

Dimensions

  • Product Net Weight:
    0 kg

Additional Information

  • Product Main Type:
    FMH2A03TR-EN23W
  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122003

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links