Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000033578

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000033578

General Information

  • Global Commercial Alias:
    3AXD50000033578
  • Product ID:
    3AXD50000033578
  • ABB Type Designation:
    CPTC-02
  • EAN:
    6438177424246
  • Catalog Description:
    ATEX-certified thermistor protection module with external +24V CPTC-02 (ref. doc 3AXD10001243391)

Ordering

  • Country of Origin:
    China (CN)
    United States (US)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    ATEX-certified thermistor protection module with external +24V CPTC-02 (ref. doc 3AXD10001243391)
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.819 dm³

Dimensions

  • Product Net Weight:
    0.125 kg
    0.276 lb
  • Product Net Depth / Length:
    31 mm
    1.220 in
  • Product Net Height:
    73 mm
    2.874 in
  • Product Net Width:
    109 mm
    4.291 in
  • Package Level 1 Depth / Length:
    119 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Width:
    172 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Spare_Parts_Sc

Additional Information

  • Product Main Type:
    CPTC-02 RETAIL PACKED
  • Product Name:
    I/o options for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    85f6ccab-e7e7-4321-b882-02e4b060f75a Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links