Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000033877

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000033877

General Information

  • Product ID:
    3AXD50000033877
  • ABB Type Designation:
    CBL100SF-R
  • EAN:
    6438177404064
  • Catalog Description:
    CBL100SF-R; CBL100SF-R

Ordering

  • Country of Origin:
    China (CN)
    United Kingdom (GB)
    Finland (FI)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    CBL100SF-R
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    4.32 dm³

Dimensions

  • Product Net Weight:
    1.05 kg
  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    360 mm
  • Product Net Width:
    300 mm

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    CBL100SF-R
  • Product Name:
    Servo motor feedback cable, ready m

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links