Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-M04-010A-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-M04-010A-2

General Information

  • Global Commercial Alias:
    ACS880-M04-010A-2
  • Product ID:
    3AXD50000036389
  • ABB Type Designation:
    ACS880-M04-010A-2
  • Catalog Description:
    ACS880-M04-010A-2 PN: 2.2 kW, IN: 10.5 A

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS880-M04-010A-2 PN: 2.2 kW, IN: 10.5 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    15.192 dm³

Dimensions

  • Product Net Weight:
    5.6 kg
    12.346 lb
  • Product Net Depth / Length:
    316 mm
    12.441 in
  • Product Net Height:
    476.0 mm
    18.740 in
  • Product Net Width:
    101.0 mm
    3.976 in
  • Package Level 1 Depth / Length:
    450 mm
    17.717 in
  • Package Level 1 Height:
    360 mm
    14.173 in
  • Package Level 1 Width:
    200 mm
    7.874 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Altitude:
    1000 m
  • Power Factor:
    0.98
  • Sound dB (A):
    39 dB(A)
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R2
  • Input Voltage (Uin):
    200 ... 240 V
  • Mounting Type:
    Module for cabinet building
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIsafe
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 3
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 0
  • Includes:
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 5
  • Output Current, Heavy-Duty Use (IHD):
    9 A
  • Output Current, Light-Overload Use (ILD):
    9.7 A
  • Output Current, Normal Use (In):
    10.5 A
  • Output Power, Heavy-Duty Use (PHD):
    1.5 kW
  • Output Power, Light-Overload Use (PLD):
    2.2 kW
  • Output Power, Normal Use (Pn):
    2.2 kW
  • Apparent Power Output:
    4.2 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    29 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 77 W 74.2 % 1.8 %
    0/50 % 88 W 83.0 % 2.1 %
    0/100 % 116 W 87.3 % 2.8 %
    50/25 % 80 W 85.2 % 1.9 %
    50/50 % 94 W 90.5 % 2.2 %
    50/100 % 127 W 92.8 % 3.0 %
    90/50 % 101 W 94.1 % 2.4 %
    90/100 % 143 W 95.4 % 3.4 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS880-M04
  • Product Name:
    Frequency converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    09742e09-6081-4a7d-97e4-a8051c2bea68 Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links