Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS580-01-018A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS580-01-018A-4

General Information

  • Global Commercial Alias:
    ACS580-01-018A-4
  • Product ID:
    3AXD50000038959
  • ABB Type Designation:
    ACS580-01-018A-4
  • EAN:
    6438177459248
  • Catalog Description:
    ACS580-01-018A-4 PN: 7.5 kW, IN: 17.0 A

Categories

  • Products » Drives » Low voltage AC drives » General purpose drives » ACS580-01 - Wall-mounted drive

Ordering

  • Country of Origin:
    Finland (FI)
    China (CN)
  • Customs Tariff Number:
    85044084
  • EAN:
    6438177459248
  • Invoice Description:
    ACS580-01-018A-4 PN: 7.5 kW, IN: 17.0 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Height:
    473 mm
  • Product Net Length:
    228.5 mm
  • Product Net Weight:
    6.6 kg
  • Product Net Width:
    125 mm

Technical

  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    380 … 480 V
  • Number of Phases:
    3
  • Output Current, Normal Use:
    17 A
  • Output Power, Light-Overload Use:
    7.5 kW
  • Output Power, Normal Use:
    7.5 kW

Additional Information

  • Product Main Type:
    ACS580-01
  • Product Name:
    Frequency converter

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • ETIM 7:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds