Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-04F-820A-5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-04F-820A-5

General Information

  • Global Commercial Alias:
    ACS880-04F-820A-5
  • Product ID:
    3AXD50000046020
  • ABB Type Designation:
    ACS880-04F-820A-5
  • EAN:
    6438177500483
  • Catalog Description:
    LV AC industrial flange-mounted single drive module, IEC: Pn 560 kW, 820 A, 500 V, UL: Pld 700 Hp, 807 A, 480 V (ACS880-04F-820A-5)
  • Long Description:
    Flange mounting (push through mounting) version of ACS880-04

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    ACS880-04F-820A-5 PN: 560 kW, IN: 820 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    413.562 dm³

Dimensions

  • Product Net Weight:
    219 kg
    482.813 lb
  • Product Net Depth / Length:
    405 mm
  • Product Net Height:
    1647 mm
  • Product Net Width:
    620 mm
  • Package Level 1 Depth / Length:
    2044 mm
  • Package Level 1 Height:
    700 mm
  • Package Level 1 Width:
    815 mm

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Altitude:
    4000 m
  • Sound dB (A):
    75 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 2 pcs, 6 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R11
  • Input Voltage (Uin):
    380 ... 500 V
  • Mounting Type:
    Module
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIsafe
    PROFIBUS
    PROFINET IO
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 4
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 2
  • Output Current, Heavy-Duty Use (IHD):
    625 A
  • Output Current, Light-Overload Use (ILD):
    807 A
  • Output Current, Normal Use (In):
    820 A
  • Output Power, Heavy-Duty Use (PHD):
    450 kW
  • Output Power, Light-Overload Use (PLD):
    560 kW
  • Output Power, Normal Use (Pn):
    560 kW
  • Apparent Power Output:
    710 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    625 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 2831 W 0.4 % 93.0 %
    0 / 50 % 3950 W 0.6 % 95.0 %
    0 / 100 % 6913 W 1.0 % 95.5 %
    50 / 25 % 3033 W 0.4 % 96.3 %
    50 / 50 % 4339 W 0.6 % 97.3 %
    50 / 100 % 8034 W 1.1 % 97.5 %
    90 / 50 % 5020 W 0.7 % 98.2 %
    90 / 100 % 9981 W 1.4 % 98.2 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS880-04F
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    d1352974-9712-4b98-83e4-1a826698600c Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links