Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: OFI-02 OFI-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

OFI-02 OFI-02

General Information

  • Global Commercial Alias:
    OFI-02 OFI-02
  • Product ID:
    3AXD50000046327
  • ABB Type Designation:
    OFI-02
  • Catalog Description:
    OFI-02

Ordering

  • Country of Origin:
    China (CN)
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    OFI-02
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.01 dm³

Dimensions

  • Product Net Weight:
    0.35 kg
  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    200 mm
  • Product Net Width:
    400 mm

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    OFI-02
  • Product Name:
    Encoder splitter

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links