Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-04-585A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-04-585A-4

General Information

  • Global Commercial Alias:
    ACQ580-04-585A-4
  • Product ID:
    3AXD50000049029
  • ABB Type Designation:
    ACQ580-04-585A-4
  • EAN:
    6438177701231
  • Catalog Description:
    LV AC drive module for water and wastewater, IEC: Pn 315 kW, 585 A, 400 V, UL: Pld 450 Hp, 573 A, 480 V (ACQ580-04-585A-4)
  • Long Description:
    The ACQ580-04 drives deliver innovative pump features for the water and wastewater industry, securing energy efficient flow of water and wastewater in your pumping solutions. This robust and compact drive module has built-in pump application functionality such as sensorless flow calculation, multipump control, level control, soft pipe fill, dry run protection, quick ramps and a solution for keeping the impeller of the pump clean. Usability is further enhanced with the intuitive Hand-Off-Auto control panel, the PC tool Drive composer and an optional Bluetooth® control panel. The built-in energy calculator visualizes the energy savings achieved with the use of the drive. The ACQ580-04 drive module comes in IP00 enclosure as standard for cabinet installation. Also, IP20 enclosure is available

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACQ580-04-585A-4 PN: 315 kW, IN: 585 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    270.689 dm³

Dimensions

  • Product Net Weight:
    161 kg
    354.945 lb
  • Product Net Depth / Length:
    529 mm
    20.827 in
  • Product Net Height:
    1462 mm
    57.559 in
  • Product Net Width:
    350 mm
    13.780 in
  • Package Level 1 Depth / Length:
    2060.00 mm
    81.102 in
  • Package Level 1 Height:
    500.00 mm
    19.685 in
  • Package Level 1 Width:
    670.00 mm
    26.378 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type
  • Altitude:
    1000 m
  • Operating Humidity (RHamb):
    95
  • Sound dB (A):
    72 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 1 pc, 3 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R10
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Module for cabinet building
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 2
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 3
  • Output Current, Heavy-Duty Use (IHD):
    429 A
  • Output Current, Light-Overload Use (ILD):
    575 A
  • Output Current, Normal Use (In):
    585 A
  • Output Power, Heavy-Duty Use (PHD):
    250 kW
  • Output Power, Light-Overload Use (PLD):
    315 kW
  • Output Power, Normal Use (Pn):
    315 kW
  • Apparent Power Output:
    405 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    423 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 1889 W 93.2 % 0.4 %
    0/50 % 2690 W 95.0 % 0.6 %
    0/100 % 4866 W 95.4 % 1.0 %
    50/25 % 2030 W 96.4 % 0.4 %
    50/50 % 2990 W 97.3 % 0.6 %
    50/100 % 5617 W 97.4 % 1.2 %
    90/50 % 3427 W 98.2 % 0.7 %
    90/100 % 6840 W 98.2 % 1.4 %
  • Temperature Rating:
    Maximum 40 °C
    Minimum -15 °C

Additional Information

  • Product Main Type:
    ACQ580-04
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    58f22844-2faf-42d0-845e-c7388e32f3e4 Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links