Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-31-07A6-5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-31-07A6-5

General Information

  • Global Commercial Alias:
    ACS880-31-07A6-5
  • Product ID:
    3AXD50000121151
  • ABB Type Designation:
    ACS880-31-07A6-5
  • EAN:
    6438177548164
  • Catalog Description:
    LV AC industrial wall-mounted low harmonic single drive, IEC: Pn 4.0 kW, 7.6 A, 500 V, UL: Pld 5.0 Hp, 7.6 A, 480 V (ACS880-31-07A6-5)
  • Long Description:
    The ACS880-31 drives are customized to meet the particular needs of specific industries, such as oil and gas, mining, metals, chemicals, cement, power plants, material handling, pulp and paper, sawmills, marine, water and wastewater, food and beverage, and automotive. They can control a wide range of applications, including cranes, extruders, winches, winders, conveyors, mixers, compressors, centrifuges, test benches, elevators, extruders, pumps and fans. The compact ACS880-31 ultra-low harmonic drive produces exceptionally low harmonic content and exceeds the requirements set by low harmonic recommendations. The drive includes an active supply unit and integrated low harmonic line filter, meaning there is no need for external filters, multi-pulse arrangements or special transformers. Other features include output voltage boost and power factor correction.

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS880-31-07A6-5 PN: 4.0 kW, IN: 7.6 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    36.125 dm³

Dimensions

  • Product Net Weight:
    21.3 kg
    46.959 lb
  • Product Net Depth / Length:
    356 mm
    14.016 in
  • Product Net Height:
    495 mm
  • Product Net Width:
    205 mm
  • Package Level 1 Depth / Length:
    676 mm
    26.614 in
  • Package Level 1 Height:
    423 mm
    16.654 in
  • Package Level 1 Width:
    289.0 mm
    11.378 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Altitude:
    4000 m
  • Operating Humidity (RHamb):
    5 to 95
  • Power Factor:
    1.0
  • Sound dB (A):
    57 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 2 pcs, 6 g
  • Frequency (f):
    47 ... 63 Hz
  • Frame Size:
    R3
  • Input Voltage (Uin):
    380 ... 500 V
  • Mounting Type:
    Wall-mounted
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIsafe
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 6
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 2
  • Output Current, Heavy-Duty Use (IHD):
    5.2 A
  • Output Current, Light-Overload Use (ILD):
    7.2 A
  • Output Current, Normal Use (In):
    7.6 A
  • Output Power, Heavy-Duty Use (PHD):
    2.2 kW
  • Output Power, Light-Overload Use (PLD):
    4.0 kW
  • Output Power, Normal Use (Pn):
    4.0 kW
  • Apparent Power Output:
    6.6 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    40 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 101 W 78.2 % 1.5 %
    0/50 % 111 W 86.3 % 1.7 %
    0/100 % 133 W 90.7 % 2.0 %
    50/25 % 105 W 87.4 % 1.6 %
    50/50 % 119 W 92.2 % 1.8 %
    50/100 % 154 W 94.4 % 2.3 %
    90/50 % 135 W 94.9 % 2.1 %
    90/100 % 219 W 95.5 % 3.3 %
  • Temperature Rating:
    Maximum +55 °C
    Minimum -15 °C
  • Ecodesign Exemption:
    Energy efficiency data is not provided for the drive. The low-harmonic drives are exempt from the EU ecodesign requirements (Regulation EU/2019/1781, §2.3.d).

Additional Information

  • Product Main Type:
    ACS880-31
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    179b4bf3-0cdb-42e8-86c3-79213fd287b1 Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links