Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS380-040C-032A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS380-040C-032A-4

General Information

  • Global Commercial Alias:
    ACS380-040C-032A-4
  • Product ID:
    3AXD50000162239
  • ABB Type Designation:
    ACS380-040C-032A-4
  • Catalog Description:
    LV AC machinery drive module, IEC: Pn 15.0 kW, 32.0 A, 400 V, UL: Pld 20.0 Hp, 27.0 A, 480 V (ACS380-040C-032A-4)
  • Long Description:
    The ACS380 machinery drive comes in several variants ensuring seamless integration into machines and connecting perfectly to automation systems. It’s a great fit for industries such as food and beverage, material handling and textile. Typical applications include mixers, conveyors, EOT and tower cranes, extruders and textile machinery.

    With the integrated functional safety features, the ACS380 drive can be also part of the machine’s safety system via PROFIsafe over PROFINET, ensuring the motor is safely stopped when required. In addition, the drive’s software can be easily customized with adaptive programming to match any specific application requirements.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    ACS380-040C-032A-4 PN: 15.0 kW, IN: 32 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    10.982 dm³

Dimensions

  • Product Net Weight:
    5.3 kg
    11.685 lb
  • Product Net Depth / Length:
    176 mm
    6.929 in
  • Product Net Height:
    240 mm
    9.449 in
  • Product Net Width:
    260 mm
    10.236 in
  • Package Level 1 Depth / Length:
    356 mm
    14.016 in
  • Package Level 1 Height:
    275 mm
    10.827 in
  • Package Level 1 Width:
    290 mm
    11.417 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Altitude:
    1000 m
  • Power Factor:
    0.98
  • Sound dB (A):
    69.00 dB(A)
  • Frequency (f):
    47 ... 63 Hz
  • Frame Size:
    R4
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Module for cabinet building
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIsafe
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 3
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 0
    Serial TTY 0
    USB 0
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    0
  • Analog Outputs:
    0
  • Number of Digital In/Outputs:
    2 / 1
  • Output Current, Heavy-Duty Use (IHD):
    25.0 A
  • Output Current, Light-Overload Use (ILD):
    30.5 A
  • Output Current, Normal Use (In):
    32.0 A
  • Output Power, Heavy-Duty Use (PHD):
    11.0 kW
  • Output Power, Light-Overload Use (PLD):
    15.0 kW
  • Output Power, Normal Use (Pn):
    15.0 kW
  • Apparent Power Output:
    22 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    37 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 143 W 89.2 % 0.6 %
    0/50 % 179 W 92.7 % 0.8 %
    0/100 % 299 W 93.8 % 1.3 %
    50/25 % 151 W 94.2 % 0.7 %
    50/50 % 197 W 96.0 % 0.9 %
    50/100 % 340 W 96.5 % 1.5 %
    90/50 % 220 W 97.5 % 1.0 %
    90/100 % 387 W 97.8 % 1.7 %
  • Temperature Rating:
    Maximum 50 °C

Additional Information

  • Product Main Type:
    ACS380-040C
  • Product Name:
    Base unit

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    45c22f64-f7c8-4b8a-aa62-2c724eae74a5 Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links