Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000166138

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000166138

General Information

  • Product ID:
    3AXD50000166138
  • ABB Type Designation:
    -
  • Catalog Description:
    CABLE, RS485 RBCU TO CCU V3
  • Long Description:
    CABLE, RS485 RBCU TO CCU V3

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0.225 dm³
  • Gross Weight:
    0.05 kg
  • Invoice Description:
    CABLE, RS485 RBCU TO CCU V3
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Depth / Length:
    25 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 Height:
    400 mm
  • Package Level 1 Units:
    1 EA
  • Package Level 1 Width:
    15 mm
  • Part Type:
    New
  • Product Name:
    CABLE, RS485 RBCU TO CCU V3
  • Product Net Depth / Length:
    25 mm
  • Product Net Height:
    400 mm
  • Product Net Weight:
    0.05 kg
  • Product Net Width:
    15 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    New Berlin,Wisconsin, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links