Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000184873

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000184873

General Information

  • Global Commercial Alias:
    3AXD50000184873
  • Product ID:
    3AXD50000184873
  • ABB Type Designation:
    UL TYPE 12 hood IP55 R1&R2
  • Catalog Description:
    UL Type 12 hood for ACX580 frames R1-R2 IP55

Ordering

  • Country of Origin:
    China (CN)
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    UL Type 12 hood for ACX580 frames R1-R2 IP55
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    6.676 dm³

Dimensions

  • Product Net Weight:
    0.151 kg
    0.333 lb
  • Product Net Depth / Length:
    89 mm
    3.504 in
  • Product Net Height:
    149 mm
    5.866 in
  • Product Net Width:
    130 mm
    5.118 in
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Width:
    274 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    R1-R2 UL TYPE 12 HOOD KIT
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links