Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000190188

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000190188

General Information

  • Global Commercial Alias:
    3AXD50000190188
  • Product ID:
    3AXD50000190188
  • ABB Type Designation:
    ACS380 optional Deeper cover
  • Catalog Description:
    ACS380 optional Deeper cover; UL type 1 kit for ACS380 (frame R0) optional deeper cover

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    UL type 1 kit for ACS380 (frame R0) optional deeper cover
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.307 dm³

Dimensions

  • Product Net Weight:
    0.045 kg
    0.099 lb
  • Product Net Depth / Length:
    38 mm
    1.496 in
  • Product Net Height:
    117 mm
    4.606 in
  • Product Net Width:
    70 mm
    2.756 in
  • Package Level 1 Depth / Length:
    117 mm
  • Package Level 1 Height:
    38 mm
  • Package Level 1 Width:
    76 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    EXTENDED COVER
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004