Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-01-062A-6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-01-062A-6

General Information

  • Global Commercial Alias:
    ACQ580-01-062A-6
  • Product ID:
    3AXD50000216673
  • ABB Type Designation:
    ACQ580-01-062A-6
  • Catalog Description:
    ACQ580-01-062A-6 PN: 45 kW, IN: 62 A

Additional Information

  • ABB Type Designation:
    ACQ580-01-062A-6
  • Altitude:
    1000 m
  • CN8:
    85044084
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Frame Size:
    R5
  • Global Commercial Alias:
    ACQ580-01-062A-6
  • Gross Volume:
    43.836 dm³
  • Gross Weight:
    35.68 kg
  • Invoice Description:
    ACQ580-01-062A-6 PN: 45 kW, IN: 62 A
  • Made To Order:
    Yes
  • Medium Description:
    ACQ580-01-062A-6 PN: 45 kW, IN: 62 A
  • Minimum Order Quantity:
    1 piece
  • Module Function:
    LV AC wall-mounted drive for water and wastewater
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    835 mm
  • Package Level 1 Gross Weight:
    6.88 kg
  • Package Level 1 Height:
    521 mm
  • Package Level 1 Width:
    295 mm
  • Package Level 2 Depth / Length:
    32.874 in
  • Package Level 2 Gross Weight:
    15.168 lb
  • Package Level 2 Height:
    20.512 in
  • Package Level 2 Width:
    11.614 in
  • Product Main Type:
    ACQ580-01
  • Product Name:
    Frequency converter
  • Product Net Depth / Length:
    295 mm
  • Product Net Height:
    732 mm
  • Product Net Weight:
    28.3 kg
  • Product Net Width:
    203 mm
  • Product Type:
    ACQ580-01
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACQ580-01-062A-6 PN: 45 kW, IN: 62 A
  • Sound dB (A):
    63 dB(A)
  • Stocked At (Warehouses):
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links