Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000240319

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000240319

General Information

  • Global Commercial Alias:
    3AXD50000240319
  • Product ID:
    3AXD50000240319
  • ABB Type Designation:
    DPMP-05
  • Catalog Description:
    DPMP-05; Control panel mounting kit for outdoor installation IP66 DPMP-05

Ordering

  • Country of Origin:
    Estonia (EE)
    Finland (FI)
  • Customs Tariff Number:
    39269097
  • Invoice Description:
    Control panel mounting kit for outdoor installation IP66 DPMP-05
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    2.997 dm³

Dimensions

  • Product Net Weight:
    0.344 kg
    0.758 lb
  • Product Net Depth / Length:
    226 mm
    8.898 in
  • Product Net Height:
    85 mm
    3.346 in
  • Product Net Width:
    156 mm
    6.142 in
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Width:
    228 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    DPMP-05 PACKED KIT
  • Product Name:
    User interfaces for drives

Classifications

  • UNSPSC:
    39122004