Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-31-027A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-31-027A-4

General Information

  • Global Commercial Alias:
    ACH580-31-027A-4
  • Product ID:
    3AXD50000256709
  • ABB Type Designation:
    ACH580-31-027A-4
  • EAN:
    6438177594567
  • Catalog Description:
    LV AC ultra-low harmonic wall-mounted drive for HVAC, IEC: Pn 15.0 kW, 32.0 A (ACH580-31-027A-4)
  • Long Description:
    ACH580 HVAC drive offering has all key features built-in to control fans, pumps and compressors, and more complex equipment like air-handling units and chillers, ensuring smooth, energy-efficient operation of your HVAC systems in normal and mission-critical situations. This ultra-low variant provides ultimate harmonic performance, reaching even less than 3 % THDi, and exceeding the requirements set by low harmonic recommendations.

    The drive includes an active supply unit and integrated low harmonic line filter, meaning there is no need for external filters, multi-pulse arrangements or special transformers. Other features include output voltage boost and power factor correction. The built-in features significantly reduce installation time, and the intuitive HVAC specific control panel and help assistants make operation easy. The optional Bluetooth® capability enables the commissioning and monitoring of the drive from a distance. The variant comes in IP21 enclosure as standard and can be installed on the wall. Also, IP55 and flange mounting units are available.

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    ACH580-31-027A-4 PN: 15.0 kW, IN: 32 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    76.162 dm³

Dimensions

  • Product Net Weight:
    61 kg
  • Product Net Depth / Length:
    392.3 mm
  • Product Net Height:
    771 mm
  • Product Net Width:
    252 mm
  • Package Level 1 Depth / Length:
    598 mm
  • Package Level 1 Height:
    992 mm
  • Package Level 1 Width:
    400 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Altitude:
    1000 m
  • Sound dB (A):
    71.0 dB(A)
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R6
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Wall-mounted
  • Output Current, Heavy-Duty Use (IHD):
    25.0 A
  • Output Current, Light-Overload Use (ILD):
    30.4 A
  • Output Current, Normal Use (In):
    32.0 A
  • Output Power, Heavy-Duty Use (PHD):
    11.0 kW
  • Output Power, Light-Overload Use (PLD):
    15.0 kW
  • Output Power, Normal Use (Pn):
    15.0 kW
  • Ecodesign Exemption:
    Energy efficiency data is not provided for the drive. The low-harmonic drives are exempt from the EU ecodesign requirements (Regulation EU/2019/1781, §2.3.d).

Additional Information

  • Product Main Type:
    ACH580-31
  • Product Name:
    Frequency converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links