Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH480-04-050A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH480-04-050A-4

General Information

  • Global Commercial Alias:
    ACH480-04-050A-4
  • Product ID:
    3AXD50000275755
  • ABB Type Designation:
    ACH480-04-050A-4
  • EAN:
    6438177541851
  • Catalog Description:
    LV AC drive module for HVAC, IEC: Pn 22 kW, 50 A, 400 V (ACH480-04-050A-4)
  • Long Description:
    The cabinet-optimized ACH480 drive has complete HVAC functionality to control fans, pumps, compressors, and more complex HVAC equipment like air-handling units, ensuring smooth, energy-efficient operation of your HVAC systems in normal and mission-critical situations. The built-in features significantly reduce installation time and the intuitive control panel with an HVAC-specific primary settings menu and help assistants makes startup, commissioning and operation easy. The optional Bluetooth® capability enables the commissioning and monitoring of the drive from a distance. The ACH480 is especially a good fit for panel builders and OEMs.

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    850440
  • Invoice Description:
    ACH480-04-050A-4 PN: 22 kW, IN: 50 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    13.393 dm³

Dimensions

  • Product Net Weight:
    5.6 kg
    12.346 lb
  • Product Net Depth / Length:
    213 mm
    8.386 in
  • Product Net Height:
    240 mm
    9.449 in
  • Product Net Width:
    262 mm
    10.315 in
  • Package Level 1 Depth / Length:
    356 mm
    14.016 in
  • Package Level 1 Height:
    275 mm
    10.827 in
  • Package Level 1 Width:
    290 mm
    11.417 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Sound dB (A):
    69 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 1 pc, 3 g
  • Frequency (f):
    47 ... 63 Hz
  • Frame Size:
    R4
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Module for cabinet building
  • Communication Protocol:
    BACNET
    CAN
    DeviceNet
    EtherNet/IP
    LON
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 3
  • Output Current, Heavy-Duty Use (IHD):
    45.0 A
  • Output Current, Light-Overload Use (ILD):
    48.0 A
  • Output Current, Normal Use (In):
    50 A
  • Output Power, Heavy-Duty Use (PHD):
    22.0 kW
  • Output Power, Light-Overload Use (PLD):
    22.0 kW
  • Output Power, Normal Use (Pn):
    22 kW
  • Apparent Power Output:
    35 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    38 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 230 W 88.9 % 0.7 %
    0/50 % 296 W 92.3 % 0.9 %
    0/100 % 523 W 93.1 % 1.5 %
    50/25 % 243 W 94.0 % 0.7 %
    50/50 % 324 W 95.8 % 0.9 %
    50/100 % 589 W 96.2 % 1.7 %
    90/50 % 363 W 97.3 % 1.0 %
    90/100 % 672 W 97.5 % 1.9 %
  • Temperature Rating:
    Maximum 50 °C

Additional Information

  • Product Main Type:
    ACH480-04
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    195df5c0-4685-425b-8b31-e03d5656a0e8 Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links